![]() |
![]() |
Collaboration diagram for DSP_dotp_sqr:
![]() |
int | DSP_dotp_sqr (int G, const short *x, const short *y, int *restrict r, int nx) |
int DSP_dotp_sqr | ( | int | G, | |
const short * | x, | |||
const short * | y, | |||
int *restrict | r, | |||
int | nx | |||
) |
This routine performs an nx element dot product of x[ ] and y[ ] and stores it in r. It also squares each element of y[ ] and accumulates it in G. This computation of G is used in the VSELP coder.
G | = Calculated value of G (used in the VSELP coder) | |
x | = First vector array | |
y | = Second vector array | |
r | = Result of vector dot product of x and y | |
nx | = Number of elements |