53 #ifndef TISCI_PM_TISCI_DEVICE_H 54 #define TISCI_PM_TISCI_DEVICE_H 62 #define TISCI_MSG_FLAG_DEVICE_WAKE_ENABLED TISCI_BIT(8) 65 #define TISCI_MSG_FLAG_DEVICE_RESET_ISO TISCI_BIT(9) 74 #define TISCI_MSG_FLAG_DEVICE_EXCLUSIVE TISCI_BIT(10) 81 #define TISCI_MSG_VALUE_DEVICE_SW_STATE_AUTO_OFF 0 84 #define TISCI_MSG_VALUE_DEVICE_SW_STATE_RETENTION 1 87 #define TISCI_MSG_VALUE_DEVICE_SW_STATE_ON 2 93 #define TISCI_MSG_VALUE_DEVICE_HW_STATE_OFF 0 99 #define TISCI_MSG_VALUE_DEVICE_HW_STATE_ON 1 109 #define TISCI_MSG_VALUE_DEVICE_HW_STATE_TRANS 2 uint32_t context_loss_count
Definition: tisci_pm_device.h:182
struct tisci_header hdr
Definition: tisci_pm_device.h:157
uint32_t resets
Definition: tisci_pm_device.h:183
struct tisci_msg_set_device_req __attribute__((__packed__))
struct tisci_header hdr
Definition: tisci_pm_device.h:130
Drop any remaining powerup device references.
Definition: tisci_pm_device.h:233
struct tisci_header hdr
Definition: tisci_pm_device.h:181
struct tisci_header hdr
Definition: tisci_pm_device.h:217
uint32_t resets
Definition: tisci_pm_device.h:205
Request to get device based on id.
Definition: tisci_pm_device.h:156
uint32_t id
Definition: tisci_pm_device.h:204
uint32_t reserved
Definition: tisci_pm_device.h:132
uint8_t state
Definition: tisci_pm_device.h:133
struct tisci_header hdr
Definition: tisci_pm_device.h:203
Empty response for TISCI_MSG_SET_DEVICE.
Definition: tisci_pm_device.h:144
uint8_t programmed_state
Definition: tisci_pm_device.h:184
Response to get device request.
Definition: tisci_pm_device.h:180
Set the desired state of the resets of a device.
Definition: tisci_pm_device.h:202
uint8_t current_state
Definition: tisci_pm_device.h:185
Empty response for TISCI_MSG_SET_DEVICE_RESETS.
Definition: tisci_pm_device.h:216
uint32_t id
Definition: tisci_pm_device.h:131
struct tisci_header hdr
Definition: tisci_pm_device.h:246
struct tisci_header hdr
Definition: tisci_pm_device.h:145
struct tisci_header hdr
Definition: tisci_pm_device.h:234
uint32_t id
Definition: tisci_pm_device.h:158
Set the desired state of the device.
Definition: tisci_pm_device.h:129
Empty response for TISCI_MSG_DEVICE_DROP_POWERUP_REF.
Definition: tisci_pm_device.h:245