PDK API Guide for J721E
|
Parameters for Sciclient_boardCfg Pointer to this is passed to Sciclient_boardCfg.
Data Fields | |
uint32_t | boardConfigLow |
uint32_t | boardConfigHigh |
uint16_t | boardConfigSize |
uint8_t | devGrp |
uint32_t Sciclient_BoardCfgPrms_t::boardConfigLow |
Low 32-bits of physical pointer to #tisci_boardConfig / #tisci_boardcfg_pm / #local_rm_boardcfg / #tisci_boardcfg_sec . struct.
uint32_t Sciclient_BoardCfgPrms_t::boardConfigHigh |
High 32-bits of physical pointer to #tisci_boardConfig / #tisci_boardcfg_pm / #local_rm_boardcfg / #tisci_boardcfg_sec . struct.
uint16_t Sciclient_BoardCfgPrms_t::boardConfigSize |
(uint16_t) sizeof(<board configuration structure>)
uint8_t Sciclient_BoardCfgPrms_t::devGrp |
SoC defined SYSFW devgrp. Example: DEVGRP_ALL