PDK API Guide for J721E
|
Structure for ISP H3A AF engine parameters.
Data Fields | |
uint32_t | enableALowCompr |
uint32_t | enableMedFilt |
uint32_t | midFiltThreshold |
uint32_t | rgbPos |
H3a_PaxelConfig | paxelCfg |
uint32_t | fvMode |
uint32_t | vfMode |
H3a_AfIirFiltConfig | iirCfg1 |
H3a_AfIirFiltConfig | iirCfg2 |
H3a_AfFirFilrConfig | firCfg1 |
H3a_AfFirFilrConfig | firCfg2 |
uint32_t | iirFiltStartPos |
uint32_t H3a_AfConfig::enableALowCompr |
Flag to enable A Low Compression
uint32_t H3a_AfConfig::enableMedFilt |
Flag to enable/disable Medial Filter, to reduce Temperature Induced Noise
uint32_t H3a_AfConfig::midFiltThreshold |
Median Filter Threshold
uint32_t H3a_AfConfig::rgbPos |
RGB layout in bayer format, Refer to H3a_AfRgbPos for valid values
H3a_PaxelConfig H3a_AfConfig::paxelCfg |
Paxel configuration
uint32_t H3a_AfConfig::fvMode |
Defines type of accumulation for FV to be done, Refer H3a_AfFvMode for valid values
uint32_t H3a_AfConfig::vfMode |
Vertical Focus Mode, Refer H3a_AfVfMode for valid values
H3a_AfIirFiltConfig H3a_AfConfig::iirCfg1 |
IIR parameters
H3a_AfIirFiltConfig H3a_AfConfig::iirCfg2 |
IIR parameters
H3a_AfFirFilrConfig H3a_AfConfig::firCfg1 |
FiR Filter configuration
H3a_AfFirFilrConfig H3a_AfConfig::firCfg2 |
FiR Filter configuration
uint32_t H3a_AfConfig::iirFiltStartPos |
IIR filter start position