PDK API Guide for J721E
|
Structure containing resources manager information. This enables display sharing between two different softwares.
Data Fields | |
uint32_t | isCommRegAvailable [CSL_DSS_COMM_REG_ID_MAX] |
uint32_t | isPipeAvailable [CSL_DSS_VID_PIPE_ID_MAX] |
uint32_t | isOverlayAvailable [CSL_DSS_OVERLAY_ID_MAX] |
uint32_t | isPortAvailable [CSL_DSS_VP_ID_MAX] |
uint32_t | isWbPipeAvailable [CSL_DSS_WB_PIPE_ID_MAX] |
uint32_t Dss_RmInfo::isCommRegAvailable[CSL_DSS_COMM_REG_ID_MAX] |
Ids for available common regions
uint32_t Dss_RmInfo::isPipeAvailable[CSL_DSS_VID_PIPE_ID_MAX] |
Ids for available video pipes
uint32_t Dss_RmInfo::isOverlayAvailable[CSL_DSS_OVERLAY_ID_MAX] |
Ids for available overlays
uint32_t Dss_RmInfo::isPortAvailable[CSL_DSS_VP_ID_MAX] |
Ids for available video ports
uint32_t Dss_RmInfo::isWbPipeAvailable[CSL_DSS_WB_PIPE_ID_MAX] |
Ids for available WB pipelines