PDK API Guide for J721E

Introduction

Data Structures

struct  CSL_CPGMAC_SL_VERSION
 Holds the Sliver submodule's version info. More...
 
struct  CSL_CPGMAC_SL_MACSTATUS
 Holds MAC status register contents. More...
 

Macros

#define CSL_CPGMAC_SL_MACCONTROL_FULLDUPLEX_EN   (1 << 0u)
 MAC control register configuration definitions. More...
 
#define CSL_CPGMAC_SL_MACCONTROL_LOOPBACK_EN   (1 << 1u)
 
#define CSL_CPGMAC_SL_MACCONTROL_RX_FLOW_EN   (1 << 3u)
 
#define CSL_CPGMAC_SL_MACCONTROL_TX_FLOW_EN   (1 << 4u)
 
#define CSL_CPGMAC_SL_MACCONTROL_GMII_EN   (1 << 5u)
 
#define CSL_CPGMAC_SL_MACCONTROL_TX_PACE_EN   (1 << 6u)
 
#define CSL_CPGMAC_SL_MACCONTROL_GIG_EN   (1 << 7u)
 
#define CSL_CPGMAC_SL_MACCONTROL_TX_SHORT_GAP_EN   (1 << 10u)
 
#define CSL_CPGMAC_SL_MACCONTROL_CMD_IDLE_EN   (1 << 11u)
 
#define CSL_CPGMAC_SL_MACCONTROL_CASTAGNOLI_CRC   (1 << 12u)
 
#define CSL_CPGMAC_SL_MACCONTROL_IFCTL_A_EN   (1 << 15u)
 
#define CSL_CPGMAC_SL_MACCONTROL_IFCTL_B_EN   (1 << 16u)
 
#define CSL_CPGMAC_SL_MACCONTROL_GIG_FORCE_EN   (1 << 17u)
 
#define CSL_CPGMAC_SL_MACCONTROL_EXT_EN   (1 << 18u)
 
#define CSL_CPGMAC_SL_MACCONTROL_EXT_EN_RX_FLOW   (1 << 19u)
 
#define CSL_CPGMAC_SL_MACCONTROL_EXT_EN_TX_FLOW   (1 << 20u)
 
#define CSL_CPGMAC_SL_MACCONTROL_RX_CEF_EN   (1 << 22u)
 
#define CSL_CPGMAC_SL_MACCONTROL_RX_CSF_EN   (1 << 23u)
 
#define CSL_CPGMAC_SL_MACCONTROL_RX_CMF_EN   (1 << 24u)
 

Macro Definition Documentation

◆ CSL_CPGMAC_SL_MACCONTROL_FULLDUPLEX_EN

#define CSL_CPGMAC_SL_MACCONTROL_FULLDUPLEX_EN   (1 << 0u)

MAC control register configuration definitions.

Constants for passing parameters to the functions.Enable full duplex mode

◆ CSL_CPGMAC_SL_MACCONTROL_LOOPBACK_EN

#define CSL_CPGMAC_SL_MACCONTROL_LOOPBACK_EN   (1 << 1u)

Enable loopback mode

◆ CSL_CPGMAC_SL_MACCONTROL_RX_FLOW_EN

#define CSL_CPGMAC_SL_MACCONTROL_RX_FLOW_EN   (1 << 3u)

Enable Rx flow control mode

◆ CSL_CPGMAC_SL_MACCONTROL_TX_FLOW_EN

#define CSL_CPGMAC_SL_MACCONTROL_TX_FLOW_EN   (1 << 4u)

Enable Tx flow control mode

◆ CSL_CPGMAC_SL_MACCONTROL_GMII_EN

#define CSL_CPGMAC_SL_MACCONTROL_GMII_EN   (1 << 5u)

Enable GMII

◆ CSL_CPGMAC_SL_MACCONTROL_TX_PACE_EN

#define CSL_CPGMAC_SL_MACCONTROL_TX_PACE_EN   (1 << 6u)

Enable Tx pacing

◆ CSL_CPGMAC_SL_MACCONTROL_GIG_EN

#define CSL_CPGMAC_SL_MACCONTROL_GIG_EN   (1 << 7u)

Enable Gigabit mode

◆ CSL_CPGMAC_SL_MACCONTROL_TX_SHORT_GAP_EN

#define CSL_CPGMAC_SL_MACCONTROL_TX_SHORT_GAP_EN   (1 << 10u)

Enable Tx short gap

◆ CSL_CPGMAC_SL_MACCONTROL_CMD_IDLE_EN

#define CSL_CPGMAC_SL_MACCONTROL_CMD_IDLE_EN   (1 << 11u)

Enable idle mode

◆ CSL_CPGMAC_SL_MACCONTROL_CASTAGNOLI_CRC

#define CSL_CPGMAC_SL_MACCONTROL_CASTAGNOLI_CRC   (1 << 12u)

Enable idle mode

◆ CSL_CPGMAC_SL_MACCONTROL_IFCTL_A_EN

#define CSL_CPGMAC_SL_MACCONTROL_IFCTL_A_EN   (1 << 15u)

Set IFCTL_A bit to 1

◆ CSL_CPGMAC_SL_MACCONTROL_IFCTL_B_EN

#define CSL_CPGMAC_SL_MACCONTROL_IFCTL_B_EN   (1 << 16u)

Set IFCTL_B bit to 1

◆ CSL_CPGMAC_SL_MACCONTROL_GIG_FORCE_EN

#define CSL_CPGMAC_SL_MACCONTROL_GIG_FORCE_EN   (1 << 17u)

Enable forced Gigabit mode

◆ CSL_CPGMAC_SL_MACCONTROL_EXT_EN

#define CSL_CPGMAC_SL_MACCONTROL_EXT_EN   (1 << 18u)

Enable external control mode

◆ CSL_CPGMAC_SL_MACCONTROL_EXT_EN_RX_FLOW

#define CSL_CPGMAC_SL_MACCONTROL_EXT_EN_RX_FLOW   (1 << 19u)

Enable external receive flow control mode

◆ CSL_CPGMAC_SL_MACCONTROL_EXT_EN_TX_FLOW

#define CSL_CPGMAC_SL_MACCONTROL_EXT_EN_TX_FLOW   (1 << 20u)

Enable external transmit flow control mode

◆ CSL_CPGMAC_SL_MACCONTROL_RX_CEF_EN

#define CSL_CPGMAC_SL_MACCONTROL_RX_CEF_EN   (1 << 22u)

Enable Rx copy error frames mode

◆ CSL_CPGMAC_SL_MACCONTROL_RX_CSF_EN

#define CSL_CPGMAC_SL_MACCONTROL_RX_CSF_EN   (1 << 23u)

Enable Rx copy short frames mode

◆ CSL_CPGMAC_SL_MACCONTROL_RX_CMF_EN

#define CSL_CPGMAC_SL_MACCONTROL_RX_CMF_EN   (1 << 24u)

Enable Rx copy MAC control frames mode