63 #ifndef TIVX_SOC_J721E_H_ 64 #define TIVX_SOC_J721E_H_ 72 #include <TI/j7_nodes.h> 96 #define TIVX_TARGET_A72_0 "A72-0" 101 #define TIVX_TARGET_A72_1 "A72-1" 106 #define TIVX_TARGET_A72_2 "A72-2" 111 #define TIVX_TARGET_A72_3 "A72-3" 119 #define TIVX_TARGET_DSP1 "DSP-1" 127 #define TIVX_TARGET_DSP2 "DSP-2" 141 #define TIVX_TARGET_DSP_C7_1 "DSP_C7-1" 148 #define TIVX_TARGET_DSP_C7_1_PRI_1 TIVX_TARGET_DSP_C7_1 154 #define TIVX_TARGET_DSP_C7_1_PRI_2 "DSP_C7-1_PRI_2" 160 #define TIVX_TARGET_DSP_C7_1_PRI_3 "DSP_C7-1_PRI_3" 166 #define TIVX_TARGET_DSP_C7_1_PRI_4 "DSP_C7-1_PRI_4" 172 #define TIVX_TARGET_DSP_C7_1_PRI_5 "DSP_C7-1_PRI_5" 178 #define TIVX_TARGET_DSP_C7_1_PRI_6 "DSP_C7-1_PRI_6" 184 #define TIVX_TARGET_DSP_C7_1_PRI_7 "DSP_C7-1_PRI_7" 190 #define TIVX_TARGET_DSP_C7_1_PRI_8 "DSP_C7-1_PRI_8" 198 #define TIVX_TARGET_IPU1_0 "IPU1-0" 206 #define TIVX_TARGET_IPU1_1 "IPU1-1" 223 typedef enum _tivx_cpu_id_e {
The SDE kernels in this kernel extension.
Interface to TI extension APIs.
The NF kernels in this kernel extension.
The LDC kernels in this kernel extension.
The VISS kernels in this kernel extension.
The Display M2M kernels in this kernel extension.
The Capture kernels in this kernel extension.
The MSC kernels in this kernel extension.
The Display kernels in this kernel extension.
The CSITX kernels in this kernel extension.
The list of supported kernels in this kernel extension.
The DOF kernels in this kernel extension.
tivx_cpu_id_e
CPU ID for supported CPUs.