PMIC Recovery Counter Configuration Note: validParams is input param for all Set and Get APIs. other params except validParams is input param for Set APIS and output param for Get APIs.
- Parameters
-
validParams | Selection of structure parameters to be set, from the combination of Pmic_RecoveryCntCfgType and the corresponding member value must be updated. Valid values Pmic_RecoveryCntCfgType |
thrVal | Recovery Counter Threshold Value. Valid only when PMIC_CFG_RECOV_CNT_THR_VAL_VALID bit is set. |
clrCnt | Clear Recovery Counter Value and value should be 1U. Valid only when PMIC_CFG_RECOV_CNT_CLR_VAL_VALID bit is set. |