![]() |
PDK API Guide for J721E
|
RX channel statistics.
Data Fields | |
EnetDma_CbStats | submitPktStats |
EnetDma_CbStats | retrievePktStats |
EnetDma_DmaDescStats | dmaDescStats |
uint64_t | rxSubmitPktEnq |
uint64_t | rxRetrievePktDeq |
uint64_t | rxSubmitPktUnderFlowCnt |
EnetDma_CbStats EnetDma_RxChStats::submitPktStats |
Stats for RX submit packet calls
EnetDma_CbStats EnetDma_RxChStats::retrievePktStats |
Stats for RX retrieve packet calls
EnetDma_DmaDescStats EnetDma_RxChStats::dmaDescStats |
RX channels DMD desc queue stats
uint64_t EnetDma_RxChStats::rxSubmitPktEnq |
Total number of free packets enqueued for RX channel
uint64_t EnetDma_RxChStats::rxRetrievePktDeq |
Total number of full packets deq for RX channel
uint64_t EnetDma_RxChStats::rxSubmitPktUnderFlowCnt |
Total number of packets underflows for RX channel