![]() |
PDK API Guide for J721E
|
DMA descriptor stats for the RX & TX channels.
Data Fields | |
uint64_t | readyDmaDescEnq |
uint64_t | freeDmaDescDeq |
uint64_t | underFlowCnt |
uint64_t EnetDma_DmaDescStats::readyDmaDescEnq |
Total number of empty desc enqueued for RX channel and ready desc enqueued for TX channel.
uint64_t EnetDma_DmaDescStats::freeDmaDescDeq |
Total number of ready desc dequeued for RX channel and empty desc dequeued for TX channel.
uint64_t EnetDma_DmaDescStats::underFlowCnt |
Total number of DMA desc queue underflows for RX channel or TX channel