1. Overview¶
1.1. SW Block Diagram¶
Processor SDK RTOS Automotive (PSDKRA) and Processor SDK Linux Automotive (PSDKLA) together form a multi-processor software development platform for TI’s Jacinto 7 family of SOCs. The SDK provides a comprehensive set of software tools and components to help users develop and deploy their applications on supported J7 SoCs.
Both PSDKLA and PSDKRA can be used together to implement various automotive use-cases as shown in figure below.
The block diagram of Processor SDK RTOS Automotive is shown in below figure.
Note
Refer SDK Components for more information about each individual component.
1.2. Licenses¶
The licensing information of this SDK, as well as any third-party components included which are made available under a number of other open-source licenses are enumerated as part of the manifest. A complete manifest along with export control information is detailed here [LINK].
1.3. Technical Support¶
For technical support and additional assistance, post a question on https://e2e.ti.com/support/processors/ or contact your local TI Field Application Engineer