PDK API Guide for J721E
Glbce_Control Struct Reference

Detailed Description

GLBCE control structure, passed as an argument to IOCTL_GLBCE_SET_CONFIG.

Data Fields

uint32_t module
 
Glbce_ConfigglbceCfg
 
Glbce_PerceptConfigfwdPrcptCfg
 
Glbce_PerceptConfigrevPrcptCfg
 
Glbce_WdrConfigwdrCfg
 
Glbce_StatsInfostatsInfo
 

Field Documentation

uint32_t Glbce_Control::module

Id of the module to be configured, could be either AF or AEWB configuration Appropriate structure pointer need to be assigned when one of these modules is selected here Refer Glbce_Module for valid values

Glbce_Config* Glbce_Control::glbceCfg

Glbce Configuration Structure

Glbce_PerceptConfig* Glbce_Control::fwdPrcptCfg

Forward Percept Config Configuration Structure

Glbce_PerceptConfig* Glbce_Control::revPrcptCfg

Forward Percept Config Configuration Structure

Glbce_WdrConfig* Glbce_Control::wdrCfg

WDR Configuration structure

Glbce_StatsInfo* Glbce_Control::statsInfo

Stats Informaion