PDK API Guide for J721E
|
Output args for CPSW_ALE_IOCTL_GET_BCAST_MCAST_LIMIT IOCTL command.
Data Fields | |
bool | rateLimitEnabled |
bool | rateLimitAtTxPort |
uint32_t | numPorts |
CpswAle_PortBcastMcastRateLimitParams | portPrms [CPSW_ALE_NUM_PORTS] |
bool CpswAle_GetBcastMcastRateLimitOutArgs::rateLimitEnabled |
Flag indicating if BCAST/MCAST rate limit is enabled
bool CpswAle_GetBcastMcastRateLimitOutArgs::rateLimitAtTxPort |
Rate Limit to be done at Transmit or Receive port
uint32_t CpswAle_GetBcastMcastRateLimitOutArgs::numPorts |
Number of port for which BCAST/MCAST rate limitng config to be applied
CpswAle_PortBcastMcastRateLimitParams CpswAle_GetBcastMcastRateLimitOutArgs::portPrms[CPSW_ALE_NUM_PORTS] |
Per port BCAST/MCAST rate limit params