![]() |
TI J721E Imaging User Guide
|
Go to the source code of this file.
Data Structures | |
| struct | NetworkCtrl_CmdHeader |
| struct | NetworkCtrl_CmdHandler |
| struct | NetworkCtrl_Obj |
Macros | |
| #define | NETWORK_CTRL_MAX_CMDS (64U) |
| #define | NETWORK_CTRL_CMD_STRLEN_MAX (64U) |
| #define | NETWORK_CTRL_MAX_PARAMS (32U) |
| #define | NETWORK_CTRL_FLAG_ACK (0x00000001U) |
Typedefs | |
| typedef void(* | NetworkCtrl_Handler) (char *cmd, uint32_t prmSize) |