DDR BW information.
note, this information is retrived from MCU2-1 EMIF counters are used to sample read, write access every 1ms periodicity
Data Fields | |
| uint32_t | read_bw_avg |
| uint32_t | write_bw_avg |
| uint32_t | read_bw_peak |
| uint32_t | write_bw_peak |
| uint32_t | total_available_bw |
| uint32_t | counter0_total |
| uint32_t | counter1_total |
| uint32_t | counter2_total |
| uint32_t | counter3_total |
| uint32_t app_perf_stats_ddr_stats_t::read_bw_avg |
avg bytes read per second, in units of MB/s
| uint32_t app_perf_stats_ddr_stats_t::write_bw_avg |
avg bytes written per second, in units of in MB/s
| uint32_t app_perf_stats_ddr_stats_t::read_bw_peak |
peak bytes read in a sampling period, in units of MB/s
| uint32_t app_perf_stats_ddr_stats_t::write_bw_peak |
peak bytes read in a sampling period, in units of MB/s
| uint32_t app_perf_stats_ddr_stats_t::total_available_bw |
theoritical bw available to system, in units of MB/s
| uint32_t app_perf_stats_ddr_stats_t::counter0_total |
sum total of counter0 values aggregated over time as defined by APP_PERF_SNAPSHOT_WINDOW_WIDTH
| uint32_t app_perf_stats_ddr_stats_t::counter1_total |
sum total of counter1 values aggregated over time as defined by APP_PERF_SNAPSHOT_WINDOW_WIDTH
| uint32_t app_perf_stats_ddr_stats_t::counter2_total |
sum total of counter2 values aggregated over time as defined by APP_PERF_SNAPSHOT_WINDOW_WIDTH
| uint32_t app_perf_stats_ddr_stats_t::counter3_total |
sum total of counter3 values aggregated over time as defined by APP_PERF_SNAPSHOT_WINDOW_WIDTH