Data Fields | |
| uint32_t | portNum |
| uint32_t | portIdMap [APP_PORT_NUM_MAX] |
| uint32_t | numSensors |
| uint32_t AppSensorCmdParams::portNum |
Number of port to be configured
| uint32_t AppSensorCmdParams::portIdMap[APP_PORT_NUM_MAX] |
Port ID mapping
| uint32_t AppSensorCmdParams::numSensors |
Number of sensors to be configured