![]() |
SDL API Guide for J721S2
|
Macros | |
#define | DCC_SRC0_COUNT_MAX (0xFFFFFU) |
Macro defines maximum value of count for clock source 0. More... | |
#define | DCC_SRC0_VALID_MAX (0x0FFFFU) |
Macro defines maximum value of valid count for clock source 0. More... | |
#define | DCC_SRC1_COUNT_MAX (0xFFFFFU) |
Macro defines maximum value of count for clock source 1. More... | |
#define | MIN_CLK0_VLD_SEED (4u) |
#define DCC_SRC0_COUNT_MAX (0xFFFFFU) |
Macro defines maximum value of count for clock source 0.
#define DCC_SRC0_VALID_MAX (0x0FFFFU) |
Macro defines maximum value of valid count for clock source 0.
#define DCC_SRC1_COUNT_MAX (0xFFFFFU) |
Macro defines maximum value of count for clock source 1.
#define MIN_CLK0_VLD_SEED (4u) |