MCUSW
|
Structure defining the CAN baud rate configuration.
Data Fields | |
uint16 | Baud |
uint8 | PropSeg |
uint8 | Pseg1 |
uint8 | Pseg2 |
uint8 | Sjw |
uint16 | TimingValues |
uint16 | BrpValue |
Can_FdBaudConfigType | BaudFdRateConfig |
uint16 Can_BaudConfigType::Baud |
In Kbps
uint8 Can_BaudConfigType::PropSeg |
Prop Segement value
uint8 Can_BaudConfigType::Pseg1 |
Phase Segment 1
uint8 Can_BaudConfigType::Pseg2 |
Phase Segment 2
uint8 Can_BaudConfigType::Sjw |
Sync jump width
uint16 Can_BaudConfigType::TimingValues |
Sum of all timing parameters
uint16 Can_BaudConfigType::BrpValue |
Controller BRP value for Baud
Can_FdBaudConfigType Can_BaudConfigType::BaudFdRateConfig |
List of available Data phase Baud rates for CAN FD