![]() |
SDL API Guide for J7200
|
Structure for accessing information register of ESM module.
Data Fields | |
uint32_t | lastRstType |
uint32_t | plsGrpNum |
uint32_t | lvlGrpNum |
uint32_t esmInfo_t::lastRstType |
Last reset type 0 – Last reset was a Power On Reset 1 – Last reset was a Warm Reset
uint32_t esmInfo_t::plsGrpNum |
Number of event groups that are pulse
uint32_t esmInfo_t::lvlGrpNum |
Number of event groups that are level