![]() |
SDL API Guide for J7200
|
Go to the source code of this file.
Data Structures | |
struct | SDL_edc_ctlRegs |
#define SDL_EDC_CTL_REVISION (0x00000010U) |
#define SDL_EDC_CTL_CONTROL (0x00000014U) |
#define SDL_EDC_CTL_ERR_INJECT1 (0x00000018U) |
#define SDL_EDC_CTL_ERR_INJECT2 (0x0000001CU) |
#define SDL_EDC_CTL_ERR_STATUS1 (0x00000020U) |
#define SDL_EDC_CTL_ERR_STATUS2 (0x00000024U) |
#define SDL_EDC_CTL_REVISION_SCHEME_MASK (0xC0000000U) |
#define SDL_EDC_CTL_REVISION_SCHEME_SHIFT (0x0000001EU) |
#define SDL_EDC_CTL_REVISION_SCHEME_RESETVAL (0x00000001U) |
#define SDL_EDC_CTL_REVISION_SCHEME_MAX (0x00000003U) |
#define SDL_EDC_CTL_REVISION_FUNC_MASK (0x0FFF0000U) |
#define SDL_EDC_CTL_REVISION_FUNC_SHIFT (0x00000010U) |
#define SDL_EDC_CTL_REVISION_FUNC_RESETVAL (0x00000F40U) |
#define SDL_EDC_CTL_REVISION_FUNC_MAX (0x00000FFFU) |
#define SDL_EDC_CTL_REVISION_RTL_MASK (0x0000F800U) |
#define SDL_EDC_CTL_REVISION_RTL_SHIFT (0x0000000BU) |
#define SDL_EDC_CTL_REVISION_RTL_RESETVAL (0x00000000U) |
#define SDL_EDC_CTL_REVISION_RTL_MAX (0x0000001FU) |
#define SDL_EDC_CTL_REVISION_MAJOR_MASK (0x00000700U) |
#define SDL_EDC_CTL_REVISION_MAJOR_SHIFT (0x00000008U) |
#define SDL_EDC_CTL_REVISION_MAJOR_RESETVAL (0x00000001U) |
#define SDL_EDC_CTL_REVISION_MAJOR_MAX (0x00000007U) |
#define SDL_EDC_CTL_REVISION_CUSTOM_MASK (0x000000C0U) |
#define SDL_EDC_CTL_REVISION_CUSTOM_SHIFT (0x00000006U) |
#define SDL_EDC_CTL_REVISION_CUSTOM_RESETVAL (0x00000001U) |
#define SDL_EDC_CTL_REVISION_CUSTOM_MAX (0x00000003U) |
#define SDL_EDC_CTL_REVISION_MINOR_MASK (0x0000003FU) |
#define SDL_EDC_CTL_REVISION_MINOR_SHIFT (0x00000000U) |
#define SDL_EDC_CTL_REVISION_MINOR_RESETVAL (0x00000000U) |
#define SDL_EDC_CTL_REVISION_MINOR_MAX (0x0000003FU) |
#define SDL_EDC_CTL_REVISION_RESETVAL (0x4F400140U) |
#define SDL_EDC_CTL_CONTROL_ECC_PATTERN_MASK (0x00000F00U) |
#define SDL_EDC_CTL_CONTROL_ECC_PATTERN_SHIFT (0x00000008U) |
#define SDL_EDC_CTL_CONTROL_ECC_PATTERN_RESETVAL (0x00000000U) |
#define SDL_EDC_CTL_CONTROL_ECC_PATTERN_MAX (0x0000000FU) |
#define SDL_EDC_CTL_CONTROL_ECC_PATTERN_VAL_ZEROS (0x0U) |
#define SDL_EDC_CTL_CONTROL_ECC_PATTERN_VAL_F (0x1U) |
#define SDL_EDC_CTL_CONTROL_ECC_PATTERN_VAL_A (0x2U) |
#define SDL_EDC_CTL_CONTROL_ECC_PATTERN_VAL_FIVE (0x3U) |
#define SDL_EDC_CTL_CONTROL_FORCE_N_BIT_MASK (0x00000020U) |
#define SDL_EDC_CTL_CONTROL_FORCE_N_BIT_SHIFT (0x00000005U) |
#define SDL_EDC_CTL_CONTROL_FORCE_N_BIT_RESETVAL (0x00000000U) |
#define SDL_EDC_CTL_CONTROL_FORCE_N_BIT_MAX (0x00000001U) |
#define SDL_EDC_CTL_CONTROL_FORCE_N_BIT_VAL_KEEP_CURR_SETTINGS (0x0U) |
#define SDL_EDC_CTL_CONTROL_FORCE_N_BIT_VAL_INC_TO_NEXT (0x1U) |
#define SDL_EDC_CTL_CONTROL_FORCE_DE_MASK (0x00000010U) |
#define SDL_EDC_CTL_CONTROL_FORCE_DE_SHIFT (0x00000004U) |
#define SDL_EDC_CTL_CONTROL_FORCE_DE_RESETVAL (0x00000000U) |
#define SDL_EDC_CTL_CONTROL_FORCE_DE_MAX (0x00000001U) |
#define SDL_EDC_CTL_CONTROL_FORCE_SE_MASK (0x00000008U) |
#define SDL_EDC_CTL_CONTROL_FORCE_SE_SHIFT (0x00000003U) |
#define SDL_EDC_CTL_CONTROL_FORCE_SE_RESETVAL (0x00000000U) |
#define SDL_EDC_CTL_CONTROL_FORCE_SE_MAX (0x00000001U) |
#define SDL_EDC_CTL_CONTROL_ECC_CHECK_MASK (0x00000002U) |
#define SDL_EDC_CTL_CONTROL_ECC_CHECK_SHIFT (0x00000001U) |
#define SDL_EDC_CTL_CONTROL_ECC_CHECK_RESETVAL (0x00000001U) |
#define SDL_EDC_CTL_CONTROL_ECC_CHECK_MAX (0x00000001U) |
#define SDL_EDC_CTL_CONTROL_ECC_CHECK_VAL_DISABLE (0x0U) |
#define SDL_EDC_CTL_CONTROL_ECC_CHECK_VAL_ENABLE (0x1U) |
#define SDL_EDC_CTL_CONTROL_RESETVAL (0x00000002U) |
#define SDL_EDC_CTL_ERR_INJECT1_ECC_BIT1_MASK (0x01FF0000U) |
#define SDL_EDC_CTL_ERR_INJECT1_ECC_BIT1_SHIFT (0x00000010U) |
#define SDL_EDC_CTL_ERR_INJECT1_ECC_BIT1_RESETVAL (0x00000000U) |
#define SDL_EDC_CTL_ERR_INJECT1_ECC_BIT1_MAX (0x000001FFU) |
#define SDL_EDC_CTL_ERR_INJECT1_ECC_GRP_MASK (0x0000FFFFU) |
#define SDL_EDC_CTL_ERR_INJECT1_ECC_GRP_SHIFT (0x00000000U) |
#define SDL_EDC_CTL_ERR_INJECT1_ECC_GRP_RESETVAL (0x00000000U) |
#define SDL_EDC_CTL_ERR_INJECT1_ECC_GRP_MAX (0x0000FFFFU) |
#define SDL_EDC_CTL_ERR_INJECT1_RESETVAL (0x00000000U) |
#define SDL_EDC_CTL_ERR_INJECT2_ECC_BIT2_MASK (0x000001FFU) |
#define SDL_EDC_CTL_ERR_INJECT2_ECC_BIT2_SHIFT (0x00000000U) |
#define SDL_EDC_CTL_ERR_INJECT2_ECC_BIT2_RESETVAL (0x00000000U) |
#define SDL_EDC_CTL_ERR_INJECT2_ECC_BIT2_MAX (0x000001FFU) |
#define SDL_EDC_CTL_ERR_INJECT2_RESETVAL (0x00000000U) |
#define SDL_EDC_CTL_ERR_STATUS1_ERR_GRP_MASK (0xFFFF0000U) |
#define SDL_EDC_CTL_ERR_STATUS1_ERR_GRP_SHIFT (0x00000010U) |
#define SDL_EDC_CTL_ERR_STATUS1_ERR_GRP_RESETVAL (0x00000000U) |
#define SDL_EDC_CTL_ERR_STATUS1_ERR_GRP_MAX (0x0000FFFFU) |
#define SDL_EDC_CTL_ERR_STATUS1_INJ_UNC_PEND_CLR_MASK (0x0000C000U) |
#define SDL_EDC_CTL_ERR_STATUS1_INJ_UNC_PEND_CLR_SHIFT (0x0000000EU) |
#define SDL_EDC_CTL_ERR_STATUS1_INJ_UNC_PEND_CLR_RESETVAL (0x00000000U) |
#define SDL_EDC_CTL_ERR_STATUS1_INJ_UNC_PEND_CLR_MAX (0x00000003U) |
#define SDL_EDC_CTL_ERR_STATUS1_INJ_COR_PEND_CLR_MASK (0x00003000U) |
#define SDL_EDC_CTL_ERR_STATUS1_INJ_COR_PEND_CLR_SHIFT (0x0000000CU) |
#define SDL_EDC_CTL_ERR_STATUS1_INJ_COR_PEND_CLR_RESETVAL (0x00000000U) |
#define SDL_EDC_CTL_ERR_STATUS1_INJ_COR_PEND_CLR_MAX (0x00000003U) |
#define SDL_EDC_CTL_ERR_STATUS1_UNC_PEND_CLR_MASK (0x00000C00U) |
#define SDL_EDC_CTL_ERR_STATUS1_UNC_PEND_CLR_SHIFT (0x0000000AU) |
#define SDL_EDC_CTL_ERR_STATUS1_UNC_PEND_CLR_RESETVAL (0x00000000U) |
#define SDL_EDC_CTL_ERR_STATUS1_UNC_PEND_CLR_MAX (0x00000003U) |
#define SDL_EDC_CTL_ERR_STATUS1_COR_PEND_CLR_MASK (0x00000300U) |
#define SDL_EDC_CTL_ERR_STATUS1_COR_PEND_CLR_SHIFT (0x00000008U) |
#define SDL_EDC_CTL_ERR_STATUS1_COR_PEND_CLR_RESETVAL (0x00000000U) |
#define SDL_EDC_CTL_ERR_STATUS1_COR_PEND_CLR_MAX (0x00000003U) |
#define SDL_EDC_CTL_ERR_STATUS1_INJ_UNC_PEND_MASK (0x000000C0U) |
#define SDL_EDC_CTL_ERR_STATUS1_INJ_UNC_PEND_SHIFT (0x00000006U) |
#define SDL_EDC_CTL_ERR_STATUS1_INJ_UNC_PEND_RESETVAL (0x00000000U) |
#define SDL_EDC_CTL_ERR_STATUS1_INJ_UNC_PEND_MAX (0x00000003U) |
#define SDL_EDC_CTL_ERR_STATUS1_INJ_COR_PEND_MASK (0x00000030U) |
#define SDL_EDC_CTL_ERR_STATUS1_INJ_COR_PEND_SHIFT (0x00000004U) |
#define SDL_EDC_CTL_ERR_STATUS1_INJ_COR_PEND_RESETVAL (0x00000000U) |
#define SDL_EDC_CTL_ERR_STATUS1_INJ_COR_PEND_MAX (0x00000003U) |
#define SDL_EDC_CTL_ERR_STATUS1_UNC_PEND_MASK (0x0000000CU) |
#define SDL_EDC_CTL_ERR_STATUS1_UNC_PEND_SHIFT (0x00000002U) |
#define SDL_EDC_CTL_ERR_STATUS1_UNC_PEND_RESETVAL (0x00000000U) |
#define SDL_EDC_CTL_ERR_STATUS1_UNC_PEND_MAX (0x00000003U) |
#define SDL_EDC_CTL_ERR_STATUS1_COR_PEND_MASK (0x00000003U) |
#define SDL_EDC_CTL_ERR_STATUS1_COR_PEND_SHIFT (0x00000000U) |
#define SDL_EDC_CTL_ERR_STATUS1_COR_PEND_RESETVAL (0x00000000U) |
#define SDL_EDC_CTL_ERR_STATUS1_COR_PEND_MAX (0x00000003U) |
#define SDL_EDC_CTL_ERR_STATUS1_RESETVAL (0x00000000U) |
#define SDL_EDC_CTL_ERR_STATUS2_ERR_TYPE_MASK (0xFFFF0000U) |
#define SDL_EDC_CTL_ERR_STATUS2_ERR_TYPE_SHIFT (0x00000010U) |
#define SDL_EDC_CTL_ERR_STATUS2_ERR_TYPE_RESETVAL (0x00000000U) |
#define SDL_EDC_CTL_ERR_STATUS2_ERR_TYPE_MAX (0x0000FFFFU) |
#define SDL_EDC_CTL_ERR_STATUS2_ERR_BIT_MASK (0x0000FFFFU) |
#define SDL_EDC_CTL_ERR_STATUS2_ERR_BIT_SHIFT (0x00000000U) |
#define SDL_EDC_CTL_ERR_STATUS2_ERR_BIT_RESETVAL (0x00000000U) |
#define SDL_EDC_CTL_ERR_STATUS2_ERR_BIT_MAX (0x0000FFFFU) |
#define SDL_EDC_CTL_ERR_STATUS2_RESETVAL (0x00000000U) |