SDL API Guide for J7200
|
Go to the source code of this file.
TOG instance | |
This enumerator defines the possible TOG instance | |
#define | SDL_TOG_INSTANCE_MCU_INFRA0_CFG 0U |
#define | SDL_TOG_INSTANCE_MCU_FW1_CFG 1U |
#define | SDL_TOG_INSTANCE_MCU_64B2_CFG 2U |
#define | SDL_TOG_INSTANCE_WKUP_INFRA0_CFG 3U |
#define | SDL_TOG_INSTANCE_MCU_64B3_CFG 4U |
#define | SDL_TOG_INSTANCE_MCU_64B4_CFG 5U |
#define | SDL_TOG_INSTANCE_TIMEOUT0_CFG 6U |
#define | SDL_TOG_INSTANCE_TIMEOUT3_CFG 7U |
#define | SDL_TOG_INSTANCE_TIMEOUT4_CFG 8U |
#define | SDL_TOG_INSTANCE_TIMEOUT2_CFG 9U |
#define | SDL_TOG_INSTANCE_TIMEOUT1_CFG 10U |
#define | SDL_TOG_INSTANCE_PVU0_SRC 11U |
#define | SDL_TOG_INSTANCE_PVU0_CFG 12U |
#define | SDL_TOG_MAX_INSTANCE SDL_TOG_INSTANCE_PVU0_CFG |
typedef uint8_t | SDL_TOG_Inst |
static uint32_t | SDL_TOG_baseAddress [SDL_TOG_MAX_INSTANCE+1U] |
#define SDL_TOG_INSTANCE_MCU_INFRA0_CFG 0U |
MCU INFRA0
#define SDL_TOG_INSTANCE_MCU_FW1_CFG 1U |
MCU FW1
#define SDL_TOG_INSTANCE_MCU_64B2_CFG 2U |
MCU 64B2
#define SDL_TOG_INSTANCE_WKUP_INFRA0_CFG 3U |
WKUP INFRA0
#define SDL_TOG_INSTANCE_MCU_64B3_CFG 4U |
MCU 64B3
#define SDL_TOG_INSTANCE_MCU_64B4_CFG 5U |
MCU 64B4
#define SDL_TOG_INSTANCE_TIMEOUT0_CFG 6U |
MAIN Timeout0
#define SDL_TOG_INSTANCE_TIMEOUT3_CFG 7U |
MAIN Timeout3
#define SDL_TOG_INSTANCE_TIMEOUT4_CFG 8U |
MAIN Timeout4
#define SDL_TOG_INSTANCE_TIMEOUT2_CFG 9U |
MAIN Timeout2
#define SDL_TOG_INSTANCE_TIMEOUT1_CFG 10U |
MAIN Timeout1
#define SDL_TOG_INSTANCE_PVU0_SRC 11U |
MAIN PVU0 SRC
#define SDL_TOG_INSTANCE_PVU0_CFG 12U |
MAIN PVU0 CFG
#define SDL_TOG_MAX_INSTANCE SDL_TOG_INSTANCE_PVU0_CFG |
Maximum
typedef uint8_t SDL_TOG_Inst |
|
static |