9. Data Sheet¶
Note
All performance measurements provided in this document are PRELIMINARY and have not necessarily been fully optimized yet.
9.1. Common parameters used for performance benchmarking¶
Any additional parameters or overrides to common parameters, will be specified in respective sections.
Parameter |
Value |
|---|---|
SoC |
J721e |
Board |
J721e EVM with infotainment card, Fusion1 card and/or GESI card |
A72 |
2 GHZ (L1P, L1D, L2 cache ON) |
R5F |
1 GHZ (L1P, L1D cache ON) |
C6x |
1.25 GHZ (32K L1P, 32K L1D, 64K L2 cache) |
C7x |
1 GHZ (32K L1P, 32K L1D, 64K L2 cache) |
MSMC cache |
0 bytes |
DDR |
4266 MT/s |
VPAC |
650 MHZ |
DMPAC |
520 MHZ |
Others |
Cache Enabled, Release Build, Code/Data sections in DDR |
Please refer to Datasheet here: LINK