UDMA RX channel flow parameters. More...
#include <udma_flow.h>
Data Fields | |
| Udma_ChHandle | rxChHandle |
| uint8_t | einfoPresent |
| uint8_t | psInfoPresent |
| uint8_t | errorHandling |
| uint8_t | descType |
| uint8_t | psLocation |
| uint16_t | sopOffset |
| uint16_t | defaultRxCQ |
| uint8_t | srcTagHi |
| uint8_t | srcTagLo |
| uint8_t | srcTagHiSel |
| uint8_t | srcTagLoSel |
| uint8_t | destTagHi |
| uint8_t | destTagLo |
| uint8_t | destTagHiSel |
| uint8_t | destTagLoSel |
| uint8_t | sizeThreshEn |
| uint16_t | fdq0Sz0Qnum |
| uint16_t | fdq1Qnum |
| uint16_t | fdq2Qnum |
| uint16_t | fdq3Qnum |
| uint16_t | sizeThresh0 |
| uint16_t | sizeThresh1 |
| uint16_t | sizeThresh2 |
| uint16_t | fdq0Sz1Qnum |
| uint16_t | fdq0Sz2Qnum |
| uint16_t | fdq0Sz3Qnum |
UDMA RX channel flow parameters.