3.2.2. Kernel Drivers
- 3.2.2.1. ADC
- 3.2.2.2. Audio
- 3.2.2.3. CSI2RX
- 3.2.2.4. Crypto
- 3.2.2.5. MCAN
- 3.2.2.6. DSS
- 3.2.2.7. GPIO
- 3.2.2.8. I2C
- 3.2.2.9. CPSW Ethernet
- 3.2.2.9.3.1. CPSW2g Ethernet
- 3.2.2.10. PCIe Root Complex
- 3.2.2.11. OSPI/QSPI NOR/NAND
- 3.2.2.12. SERDES
- 3.2.2.13. SPI
- 3.2.2.14. NAND
- 3.2.2.15. MMC/SD
- 3.2.2.16. UART
- 3.2.2.17. USB
- 3.2.2.18. Voltage & Thermal Management (VTM)
- 3.2.2.19. E5010 JPEG Encoder
- 3.2.2.19.1. Introduction
- 3.2.2.19.2. Hardware Specification
- 3.2.2.19.3. Driver Architecture
- 3.2.2.19.4. Sample userspace programs for validating the hardware
- 3.2.2.19.5. Building the driver
- 3.2.2.19.6. Supported driver features
- 3.2.2.19.7. Buffer alignment requirements
- 3.2.2.19.8. Performance and Latency Benchmarking
- 3.2.2.19.9. Unsupported driver features
- 3.2.2.19.10. Acronyms Used in This Article