![]() |
![]() |
Network Services API
2.80.00.17
|
The SlNetSock_IpV6Mreq_t structure is used in SLNETSOCK_OPIPV6_ADD_MEMBERSHIP and SLNETSOCK_OPIPV6_DROP_MEMBERSHIP IP level option. More...
#include <ti/net/slnetsock.h>
Data Fields | |
SlNetSock_In6Addr_t | ipv6mr_multiaddr |
uint32_t | ipv6mr_interface |
The SlNetSock_IpV6Mreq_t structure is used in SLNETSOCK_OPIPV6_ADD_MEMBERSHIP and SLNETSOCK_OPIPV6_DROP_MEMBERSHIP IP level option.
SlNetSock_In6Addr_t SlNetSock_IpV6Mreq_t::ipv6mr_multiaddr |
IPv6 multicast address of group
uint32_t SlNetSock_IpV6Mreq_t::ipv6mr_interface |
should be 0 to choose the default multicast interface