![]() |
![]() |
Network Services API
2.80.00.17
|
IpV6 or Ipv6 EUI64. More...
#include <ti/net/slnetsock.h>
Data Fields | |
union { | |
uint8_t _S6_u8 [16] | |
uint16_t _S6_u16 [8] | |
uint32_t _S6_u32 [4] | |
} | _S6_un |
IpV6 or Ipv6 EUI64.
Used to store an IPv6 address in network byte order.
uint8_t SlNetSock_In6Addr_t::_S6_u8[16] |
uint16_t SlNetSock_In6Addr_t::_S6_u16[8] |
uint32_t SlNetSock_In6Addr_t::_S6_u32[4] |
union { ... } SlNetSock_In6Addr_t::_S6_un |