![]() |
![]() |
CameraCC32XXDMA Object. More...
#include <CameraCC32XXDMA.h>
Data Fields | |
bool | opened |
Camera_CaptureMode | operationMode |
Camera_Callback | captureCallback |
uint32_t | captureTimeout |
void * | captureBuf |
size_t | bufferlength |
size_t | frameLength |
bool | cameraDMA_PingPongMode |
size_t | cameraDMAxIntrRcvd |
bool | inUse |
SemaphoreP_Handle | captureSem |
HwiP_Handle | hwiHandle |
CameraCC32XXDMA Object.
The application must not access any member variables of this structure!
bool CameraCC32XXDMA_Object::opened |
Camera_CaptureMode CameraCC32XXDMA_Object::operationMode |
Camera_Callback CameraCC32XXDMA_Object::captureCallback |
uint32_t CameraCC32XXDMA_Object::captureTimeout |
void* CameraCC32XXDMA_Object::captureBuf |
size_t CameraCC32XXDMA_Object::bufferlength |
size_t CameraCC32XXDMA_Object::frameLength |
bool CameraCC32XXDMA_Object::cameraDMA_PingPongMode |
size_t CameraCC32XXDMA_Object::cameraDMAxIntrRcvd |
bool CameraCC32XXDMA_Object::inUse |
SemaphoreP_Handle CameraCC32XXDMA_Object::captureSem |
HwiP_Handle CameraCC32XXDMA_Object::hwiHandle |