#include <SDHostCC32XX.h>
Data Fields | |
uint_fast32_t | clkRate |
int_fast32_t | intPriority |
uint_fast32_t | baseAddr |
unsigned long | rxChIdx |
unsigned long | txChIdx |
uint32_t | dataPin |
uint32_t | cmdPin |
uint32_t | clkPin |
uint_fast32_t SDHostCC32XX_HWAttrsV1::clkRate |
SD interface clock rate
int_fast32_t SDHostCC32XX_HWAttrsV1::intPriority |
Internal SDHost ISR command/transfer priorty
uint_fast32_t SDHostCC32XX_HWAttrsV1::baseAddr |
SDHost Peripheral base address
unsigned long SDHostCC32XX_HWAttrsV1::rxChIdx |
uDMA controlTable receive channel index
unsigned long SDHostCC32XX_HWAttrsV1::txChIdx |
uDMA controlTable transmit channel index
uint32_t SDHostCC32XX_HWAttrsV1::dataPin |
SD Host Data pin
uint32_t SDHostCC32XX_HWAttrsV1::cmdPin |
SD Host CMD pin
uint32_t SDHostCC32XX_HWAttrsV1::clkPin |
SD Host CLK pin