Data Fields
CryptoCC32XX_AesParams Struct Reference

AES Parameters. More...

#include <CryptoCC32XX.h>

Collaboration diagram for CryptoCC32XX_AesParams:
Collaboration graph
[legend]

Data Fields

const uint8_t * pKey
 
CryptoCC32XX_AesKeySize keySize
 
void * pIV
 
CryptoCC32XX_AesAadParams aadParams
 

Detailed Description

AES Parameters.

This structure defines the AES parameters used in CryptoCC32XX_encrypt and CryptoCC32XX_decrypt functions.

Field Documentation

§ pKey

const uint8_t* CryptoCC32XX_AesParams::pKey

pointer to AES key

§ keySize

CryptoCC32XX_AesKeySize CryptoCC32XX_AesParams::keySize

AES Key size type

§ pIV

void* CryptoCC32XX_AesParams::pIV

Pointer to AES Initialization Vector

§ aadParams

CryptoCC32XX_AesAadParams CryptoCC32XX_AesParams::aadParams

The documentation for this struct was generated from the following file:
© Copyright 1995-2019, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale