![]() |
![]() |
#include <I2SCC32XX.h>
Data Fields | |
uint16_t | delay |
I2S_Transaction * | activeTransfer |
I2S_Callback | callback |
uint32_t | udmaConfig |
uint16_t I2SCC32XX_Interface_::delay |
Number of WS cycles to wait before starting the first transfer. This value is mostly used when performing constant latency transfers.
I2S_Transaction* I2SCC32XX_Interface_::activeTransfer |
Pointer on the ongoing transfer
I2S_Callback I2SCC32XX_Interface_::callback |
Pointer to callback
uint32_t I2SCC32XX_Interface_::udmaConfig |
Bit field. It's a OR of UDMA_SIZE_xx, UDMA_CHCTL_SRCINC_xx, UDMA_DSTINC_xx, UDMA_ARB_xx.