Defines instance status parameters. More...
#include <ividenc2.h>
Defines instance status parameters.
size
parameter. size
field must be correctly set by the caller. See http://tiexpressdsp.com/index.php?title=Extending_data_structures_in_xDM for more details.Size of this structure in bytes. Because this structure can be extended, this field must be correctly set by the caller.
Extended error information.
Buffer descriptor for data passing.
data.buf
to NULL.Encoding preset.
Video rate control presets.
I to P frame distance. e.g. = 1 if no B frames, 2 to insert one B frame.
Chroma format for the input buffer.
Video content type of the buffer being encoded.
Video encoding mode of operation.
Profile indicator of video codec.
Level indicator of video codec.
Input data mode.
Output data mode.
Number of input slices/rows.
Number of output slices/rows.
outputDataMode
, like number of slices/rows/blocks etc.Configuration ID of given codec.
Input and output buffer information.
Type of each metadata plane.
Video encoder dynamic parameters.