![]() |
![]() |
TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_20_01_10
|
Watchdog Global configuration. More...
#include <Watchdog.h>
Data Fields | |
Watchdog_FxnTable const * | fxnTablePtr |
void * | object |
void const * | hwAttrs |
Watchdog Global configuration.
The Watchdog_Config structure contains a set of pointers used to characterize the Watchdog driver implementation.
This structure needs to be defined before calling Watchdog_init() and it must not be changed thereafter.
Watchdog_FxnTable const* Watchdog_Config::fxnTablePtr |
Pointer to a table of driver-specific implementations of Watchdog APIs
void* Watchdog_Config::object |
Pointer to a driver specific data object
void const* Watchdog_Config::hwAttrs |
Pointer to a driver specific hardware attributes structure