TI-RTOS Drivers  tidrivers_cc13xx_cc26xx_2_20_01_10
Data Fields
USBMSCHFatFs_Params Struct Reference

USBMSCHFatFs Parameters. More...

#include <USBMSCHFatFs.h>

Data Fields

unsigned int servicePriority
 
void * serviceTaskStackPtr
 
size_t serviceTaskStackSize
 
uintptr_t custom
 

Detailed Description

USBMSCHFatFs Parameters.

USBMSCHFatFs parameters are used to with the USBMSCHFatFs_open() call. Default values for these parameters are set using USBMSCHFatFs_Params_init().

See also
USBMSCHFatFs_Params_init()

Field Documentation

unsigned int USBMSCHFatFs_Params::servicePriority

USB service Task priority. Default is highest Task priority

void* USBMSCHFatFs_Params::serviceTaskStackPtr

USB service Task stack pointer. Default is NULL

size_t USBMSCHFatFs_Params::serviceTaskStackSize

USB service Task stack size. Default is Task module's Task_defaultStackSize

uintptr_t USBMSCHFatFs_Params::custom

Custom argument used by driver implementation


The documentation for this struct was generated from the following file:
Copyright 2016, Texas Instruments Incorporated