TI-RTOS Drivers  tidrivers_cc13xx_cc26xx_2_20_01_10
Data Fields
Power_NotifyObj Struct Reference

Power notify object structure. More...

#include <Power.h>

Collaboration diagram for Power_NotifyObj:
Collaboration graph
[legend]

Data Fields

List_Elem link
 
unsigned int eventTypes
 
Power_NotifyFxn notifyFxn
 
uintptr_t clientArg
 

Detailed Description

Power notify object structure.

This struct specification is for internal use. Notification clients must pre-allocate a notify object when registering for a notification; Power_registerNotify() will take care initializing the internal elements appropriately.

Field Documentation

List_Elem Power_NotifyObj::link

for placing on the notify list

unsigned int Power_NotifyObj::eventTypes

the event type

Power_NotifyFxn Power_NotifyObj::notifyFxn

notification function

uintptr_t Power_NotifyObj::clientArg

argument provided by client


The documentation for this struct was generated from the following file:
Copyright 2016, Texas Instruments Incorporated