TI-RTOS Drivers  tidrivers_cc13xx_cc26xx_2_20_01_10
Data Fields
PDMCC26XX_I2S_BufferRequest Struct Reference

A PDMCC26XX_I2S_BufferRequest data structure is used with PDMCC26XX_I2S_requestBuffer(). More...

#include <PDMCC26XX_util.h>

Data Fields

void * bufferIn
 
void * bufferHandleIn
 
PDMCC26XX_I2S_Status status
 

Detailed Description

A PDMCC26XX_I2S_BufferRequest data structure is used with PDMCC26XX_I2S_requestBuffer().

bufferIn is a pointer to the requested buffer. It is NULL if no buffer is available

Input Mode Interpretation of bufferIn being NULL after returning
Blocking mode Request timed out and still no buffer available
Non-Blocking mode No buffer available

PDMCC26XX_I2S_requestBuffer will also return false if there are no buffers available.

See also
PDMCC26XX_I2S_requestBuffer

Field Documentation

void* PDMCC26XX_I2S_BufferRequest::bufferIn

Pointer to requested In buffer

void* PDMCC26XX_I2S_BufferRequest::bufferHandleIn

Pointer to requested In buffers handle

PDMCC26XX_I2S_Status PDMCC26XX_I2S_BufferRequest::status

Status code set by PDMCC26XX_I2S_requestBuffer


The documentation for this struct was generated from the following file:
Copyright 2016, Texas Instruments Incorporated