TI-RTOS Drivers  tidrivers_cc13xx_cc26xx_2_20_01_10
Data Fields
PDMCC26XX_BufferRequest Struct Reference

A PDMCC26XX_BufferRequest data structure is used with PDMCC26XX_requestBuffer(). More...

#include <PDMCC26XX.h>

Collaboration diagram for PDMCC26XX_BufferRequest:
Collaboration graph
[legend]

Data Fields

PDMCC26XX_pcmBufferbuffer
 
PDMCC26XX_Status status
 

Detailed Description

A PDMCC26XX_BufferRequest data structure is used with PDMCC26XX_requestBuffer().

buffer is a pointer to the requested buffer. It is NULL if no buffer is available. Each buffer contains a metadata header of size PCM_METADATA_SIZE. The first byte of the metadata is always an 8 bit sequence number. The other bytes depends on mode.

Mode Interpretation of bufferIn being NULL after returning
Blocking mode Request timed out and still no buffer available
Non-Blocking mode No buffer available

Field Documentation

PDMCC26XX_pcmBuffer* PDMCC26XX_BufferRequest::buffer

Pointer to requested buffer. Note that this includes PCM_METADATA_SIZE bytes of metadata as a header

PDMCC26XX_Status PDMCC26XX_BufferRequest::status

Status code set by PDMCC26XX_requestBuffer


The documentation for this struct was generated from the following file:
Copyright 2016, Texas Instruments Incorporated