![]() |
![]() |
TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_20_01_10
|
LCD Hardware attributes. More...
#include <LCDDogm1286.h>
Data Fields | |
LCD_Command const * | LCD_initCmd |
uint8_t | lcdModePin |
uint8_t | lcdResetPin |
uint8_t | lcdCsnPin |
uint8_t | spiIndex |
LCD Hardware attributes.
A sample structure is shown below:
LCD_Command const* LCD_HWAttrs::LCD_initCmd |
LCD initialization command
uint8_t LCD_HWAttrs::lcdModePin |
uint8_t LCD_HWAttrs::lcdResetPin |
uint8_t LCD_HWAttrs::lcdCsnPin |
uint8_t LCD_HWAttrs::spiIndex |