TI-RTOS Drivers  tidrivers_cc13xx_cc26xx_2_20_01_10
Data Fields
GPTimerCC26XX_Object Struct Reference

GPTimer26XX Object. More...

#include <GPTimerCC26XX.h>

Collaboration diagram for GPTimerCC26XX_Object:
Collaboration graph
[legend]

Data Fields

GPTimerCC26XX_Width width
 
bool isOpen [GPT_PARTS_COUNT]
 
Hwi_Struct hwi [GPT_PARTS_COUNT]
 
GPTimerCC26XX_HwiFxn hwiCallbackFxn [GPT_PARTS_COUNT]
 
volatile bool powerConstraint [GPT_PARTS_COUNT]
 

Detailed Description

GPTimer26XX Object.

These fields are used by the driver to store and modify GPTimer configuration during run-time. The application must not edit any member variables of this structure. Appplications should also not access member variables of this structure as backwards compatibility is not guaranteed. An example structure is shown below:

// GPTimer objects, one per full-width timer (A+B) (Timer 0, Timer 1..)
GPTimerCC26XX_Object gptimerCC26XXObjects[CC2650_GPTIMERCOUNT];

Field Documentation

GPTimerCC26XX_Width GPTimerCC26XX_Object::width

Timer width configuration (16/32bit)

bool GPTimerCC26XX_Object::isOpen[GPT_PARTS_COUNT]

Object is opened flag

Hwi_Struct GPTimerCC26XX_Object::hwi[GPT_PARTS_COUNT]

Hardware interrupt struct

GPTimerCC26XX_HwiFxn GPTimerCC26XX_Object::hwiCallbackFxn[GPT_PARTS_COUNT]

Hardware interrupt callback function

volatile bool GPTimerCC26XX_Object::powerConstraint[GPT_PARTS_COUNT]

Standby power constraint flag


The documentation for this struct was generated from the following file:
Copyright 2016, Texas Instruments Incorporated