![]() |
![]() |
TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_20_01_10
|
The definition of a ADC function table that contains the required set of functions to control a specific ADC driver implementation. More...
#include <ADC.h>
Data Fields | |
ADC_CloseFxn | closeFxn |
ADC_ControlFxn | controlFxn |
ADC_ConvertFxn | convertFxn |
ADC_ConvertRawToMicroVolts | convertRawToMicroVolts |
ADC_InitFxn | initFxn |
ADC_OpenFxn | openFxn |
The definition of a ADC function table that contains the required set of functions to control a specific ADC driver implementation.
ADC_CloseFxn ADC_FxnTable::closeFxn |
Function to close the specified peripheral
ADC_ControlFxn ADC_FxnTable::controlFxn |
Function to perform implementation specific features
ADC_ConvertFxn ADC_FxnTable::convertFxn |
Function to initiate a ADC single channel conversion
ADC_ConvertRawToMicroVolts ADC_FxnTable::convertRawToMicroVolts |
Function to convert raw ADC result to microvolts
ADC_InitFxn ADC_FxnTable::initFxn |
Function to initialize the given data object
ADC_OpenFxn ADC_FxnTable::openFxn |
Function to open the specified peripheral