![]() |
![]() |
TI-RTOS Drivers
tidrivers_full_2_20_00_08
|
WiFiCC3100 Object. More...
#include <WiFiCC3100.h>
Data Fields | |
Hwi_Struct | wifiHwi |
SPI_Handle | spiHandle |
uint32_t | bitRate |
unsigned int | spiIndex |
void(* | wifiIntFxn )() |
bool | isOpen |
WiFiCC3100 Object.
The application must not access any member variables of this structure!
Hwi_Struct WiFiCC3100_Object::wifiHwi |
SPI_Handle WiFiCC3100_Object::spiHandle |
uint32_t WiFiCC3100_Object::bitRate |
unsigned int WiFiCC3100_Object::spiIndex |
void(* WiFiCC3100_Object::wifiIntFxn) () |
bool WiFiCC3100_Object::isOpen |