![]() |
![]() |
TI-RTOS Drivers
tidrivers_full_2_20_00_08
|
UARTCC3200DMA Object. More...
#include <UARTCC3200DMA.h>
Data Fields | |
bool | opened |
UART_Mode | readMode |
UART_Mode | writeMode |
unsigned int | readTimeout |
unsigned int | writeTimeout |
UART_Callback | readCallback |
UART_Callback | writeCallback |
UART_ReturnMode | readReturnMode |
UART_DataMode | readDataMode |
UART_DataMode | writeDataMode |
uint32_t | baudRate |
UART_LEN | dataLength |
UART_STOP | stopBits |
UART_PAR | parityType |
UART_Echo | readEcho |
const void * | writeBuf |
size_t | writeCount |
size_t | writeSize |
void * | readBuf |
size_t | readCount |
size_t | readSize |
SemaphoreP_Handle | writeSem |
SemaphoreP_Handle | readSem |
HwiP_Handle | hwiHandle |
ClockP_Handle | txFifoEmptyClk |
Power_NotifyObj | postNotify |
unsigned int | powerMgrId |
UDMACC3200_Handle | dmaHandle |
UARTCC3200DMA Object.
The application must not access any member variables of this structure!
bool UARTCC3200DMA_Object::opened |
UART_Mode UARTCC3200DMA_Object::readMode |
UART_Mode UARTCC3200DMA_Object::writeMode |
unsigned int UARTCC3200DMA_Object::readTimeout |
unsigned int UARTCC3200DMA_Object::writeTimeout |
UART_Callback UARTCC3200DMA_Object::readCallback |
UART_Callback UARTCC3200DMA_Object::writeCallback |
UART_ReturnMode UARTCC3200DMA_Object::readReturnMode |
UART_DataMode UARTCC3200DMA_Object::readDataMode |
UART_DataMode UARTCC3200DMA_Object::writeDataMode |
uint32_t UARTCC3200DMA_Object::baudRate |
UART_LEN UARTCC3200DMA_Object::dataLength |
UART_STOP UARTCC3200DMA_Object::stopBits |
UART_PAR UARTCC3200DMA_Object::parityType |
UART_Echo UARTCC3200DMA_Object::readEcho |
const void* UARTCC3200DMA_Object::writeBuf |
size_t UARTCC3200DMA_Object::writeCount |
size_t UARTCC3200DMA_Object::writeSize |
void* UARTCC3200DMA_Object::readBuf |
size_t UARTCC3200DMA_Object::readCount |
size_t UARTCC3200DMA_Object::readSize |
SemaphoreP_Handle UARTCC3200DMA_Object::writeSem |
SemaphoreP_Handle UARTCC3200DMA_Object::readSem |
HwiP_Handle UARTCC3200DMA_Object::hwiHandle |
ClockP_Handle UARTCC3200DMA_Object::txFifoEmptyClk |
Power_NotifyObj UARTCC3200DMA_Object::postNotify |
unsigned int UARTCC3200DMA_Object::powerMgrId |
UDMACC3200_Handle UARTCC3200DMA_Object::dmaHandle |