![]() |
![]() |
TI-RTOS Drivers
tidrivers_full_2_20_00_08
|
The definition of a PWM function table that contains the required set of functions to control a specific PWM driver implementation. More...
#include <PWM.h>
Data Fields | |
PWM_CloseFxn | closeFxn |
PWM_ControlFxn | controlFxn |
PWM_InitFxn | initFxn |
PWM_OpenFxn | openFxn |
PWM_SetDutyFxn | setDutyFxn |
PWM_SetPeriodFxn | setPeriodFxn |
PWM_StartFxn | startFxn |
PWM_StopFxn | stopFxn |
The definition of a PWM function table that contains the required set of functions to control a specific PWM driver implementation.
PWM_CloseFxn PWM_FxnTable::closeFxn |
Function to close the specified instance
PWM_ControlFxn PWM_FxnTable::controlFxn |
Function to driver implementation specific control function
PWM_InitFxn PWM_FxnTable::initFxn |
Function to initialize the given data object
PWM_OpenFxn PWM_FxnTable::openFxn |
Function to open the specified instance
PWM_SetDutyFxn PWM_FxnTable::setDutyFxn |
Function to set the duty cycle for a specific instance
PWM_SetPeriodFxn PWM_FxnTable::setPeriodFxn |
Function to set the period for a specific instance
PWM_StartFxn PWM_FxnTable::startFxn |
Function to start the PWM output for a specific instance
PWM_StopFxn PWM_FxnTable::stopFxn |
Function to stop the PWM output for a specific instance