TI-RTOS Drivers  tidrivers_cc13xx_cc26xx_2_20_00_08
Data Structures | Macros | Typedefs | Enumerations | Functions
diskio.h File Reference
#include "integer.h"
Include dependency graph for diskio.h:

Go to the source code of this file.

Data Structures

struct  diskio_fxns
 

Macros

#define _USE_WRITE   1 /* 1: Enable disk_write function */
 
#define _USE_IOCTL   1 /* 1: Enable disk_ioctl fucntion */
 
#define STA_NOINIT   0x01 /* Drive not initialized */
 
#define STA_NODISK   0x02 /* No medium in the drive */
 
#define STA_PROTECT   0x04 /* Write protected */
 
#define CTRL_SYNC   0 /* Complete pending write process (needed at _FS_READONLY == 0) */
 
#define GET_SECTOR_COUNT   1 /* Get media size (needed at _USE_MKFS == 1) */
 
#define GET_SECTOR_SIZE   2 /* Get sector size (needed at _MAX_SS != _MIN_SS) */
 
#define GET_BLOCK_SIZE   3 /* Get erase block size (needed at _USE_MKFS == 1) */
 
#define CTRL_TRIM   4 /* Inform device that the data on the block of sectors is no longer used (needed at _USE_TRIM == 1) */
 
#define CTRL_POWER   5 /* Get/Set power status */
 
#define CTRL_LOCK   6 /* Lock/Unlock media removal */
 
#define CTRL_EJECT   7 /* Eject media */
 
#define CTRL_FORMAT   8 /* Create physical format on the media */
 
#define MMC_GET_TYPE   10 /* Get card type */
 
#define MMC_GET_CSD   11 /* Get CSD */
 
#define MMC_GET_CID   12 /* Get CID */
 
#define MMC_GET_OCR   13 /* Get OCR */
 
#define MMC_GET_SDSTAT   14 /* Get SD status */
 
#define ATA_GET_REV   20 /* Get F/W revision */
 
#define ATA_GET_MODEL   21 /* Get model name */
 
#define ATA_GET_SN   22 /* Get serial number */
 

Typedefs

typedef BYTE DSTATUS
 

Enumerations

enum  DRESULT {
  RES_OK = 0,
  RES_ERROR,
  RES_WRPRT,
  RES_NOTRDY,
  RES_PARERR
}
 

Functions

DSTATUS disk_initialize (BYTE pdrv)
 
DSTATUS disk_status (BYTE pdrv)
 
DRESULT disk_read (BYTE pdrv, BYTE *buff, DWORD sector, UINT count)
 
DRESULT disk_write (BYTE pdrv, const BYTE *buff, DWORD sector, UINT count)
 
DRESULT disk_ioctl (BYTE pdrv, BYTE cmd, void *buff)
 
DRESULT disk_register (BYTE drive, DSTATUS(*d_init)(BYTE drive), DSTATUS(*d_status)(BYTE drive), DRESULT(*d_read)(BYTE drive, BYTE *buf, DWORD sector, UINT num), DRESULT(*d_write)(BYTE drive, const BYTE *buf, DWORD sector, UINT num), DRESULT(*d_ioctl)(BYTE drive, BYTE cmd, void *buf))
 
DRESULT disk_unregister (BYTE drive)
 

Macro Definition Documentation

#define _USE_WRITE   1 /* 1: Enable disk_write function */
#define _USE_IOCTL   1 /* 1: Enable disk_ioctl fucntion */
#define STA_NOINIT   0x01 /* Drive not initialized */
#define STA_NODISK   0x02 /* No medium in the drive */
#define STA_PROTECT   0x04 /* Write protected */
#define CTRL_SYNC   0 /* Complete pending write process (needed at _FS_READONLY == 0) */
#define GET_SECTOR_COUNT   1 /* Get media size (needed at _USE_MKFS == 1) */
#define GET_SECTOR_SIZE   2 /* Get sector size (needed at _MAX_SS != _MIN_SS) */
#define GET_BLOCK_SIZE   3 /* Get erase block size (needed at _USE_MKFS == 1) */
#define CTRL_TRIM   4 /* Inform device that the data on the block of sectors is no longer used (needed at _USE_TRIM == 1) */
#define CTRL_POWER   5 /* Get/Set power status */
#define CTRL_LOCK   6 /* Lock/Unlock media removal */
#define CTRL_EJECT   7 /* Eject media */
#define CTRL_FORMAT   8 /* Create physical format on the media */
#define MMC_GET_TYPE   10 /* Get card type */
#define MMC_GET_CSD   11 /* Get CSD */
#define MMC_GET_CID   12 /* Get CID */
#define MMC_GET_OCR   13 /* Get OCR */
#define MMC_GET_SDSTAT   14 /* Get SD status */
#define ATA_GET_REV   20 /* Get F/W revision */
#define ATA_GET_MODEL   21 /* Get model name */
#define ATA_GET_SN   22 /* Get serial number */

Typedef Documentation

typedef BYTE DSTATUS

Enumeration Type Documentation

enum DRESULT
Enumerator
RES_OK 
RES_ERROR 
RES_WRPRT 
RES_NOTRDY 
RES_PARERR 

Function Documentation

DSTATUS disk_initialize ( BYTE  pdrv)
DSTATUS disk_status ( BYTE  pdrv)
DRESULT disk_read ( BYTE  pdrv,
BYTE buff,
DWORD  sector,
UINT  count 
)
DRESULT disk_write ( BYTE  pdrv,
const BYTE buff,
DWORD  sector,
UINT  count 
)
DRESULT disk_ioctl ( BYTE  pdrv,
BYTE  cmd,
void *  buff 
)
DRESULT disk_register ( BYTE  drive,
DSTATUS(*)(BYTE drive)  d_init,
DSTATUS(*)(BYTE drive)  d_status,
DRESULT(*)(BYTE drive, BYTE *buf, DWORD sector, UINT num)  d_read,
DRESULT(*)(BYTE drive, const BYTE *buf, DWORD sector, UINT num)  d_write,
DRESULT(*)(BYTE drive, BYTE cmd, void *buf)  d_ioctl 
)
DRESULT disk_unregister ( BYTE  drive)
Copyright 2016, Texas Instruments Incorporated