TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_20_00_08
|
Go to the source code of this file.
Typedefs | |
typedef unsigned char | BYTE |
typedef short | SHORT |
typedef unsigned short | WORD |
typedef unsigned short | WCHAR |
typedef int | INT |
typedef unsigned int | UINT |
typedef long | LONG |
typedef unsigned long | DWORD |
typedef unsigned char BYTE |
typedef short SHORT |
typedef unsigned short WORD |
typedef unsigned short WCHAR |
typedef int INT |
typedef unsigned int UINT |
typedef long LONG |
typedef unsigned long DWORD |