![]() |
![]() |
TI-RTOS Drivers
tidrivers_tivac_2_16_01_13
|
I2CTiva Object. More...
#include <I2CTiva.h>
Data Fields | |
Semaphore_Struct | mutex |
Semaphore_Struct | transferComplete |
I2C_TransferMode | transferMode |
I2C_CallbackFxn | transferCallbackFxn |
ti_sysbios_family_arm_m3_Hwi_Struct | hwi |
volatile I2CTiva_Mode | mode |
I2C_Transaction * | currentTransaction |
uint8_t * | writeBufIdx |
size_t | writeCountIdx |
uint8_t * | readBufIdx |
size_t | readCountIdx |
I2C_Transaction * | headPtr |
I2C_Transaction * | tailPtr |
bool | isOpen |
I2CTiva Object.
The application must not access any member variables of this structure!
Semaphore_Struct I2CTiva_Object::mutex |
Semaphore_Struct I2CTiva_Object::transferComplete |
I2C_TransferMode I2CTiva_Object::transferMode |
I2C_CallbackFxn I2CTiva_Object::transferCallbackFxn |
ti_sysbios_family_arm_m3_Hwi_Struct I2CTiva_Object::hwi |
volatile I2CTiva_Mode I2CTiva_Object::mode |
I2C_Transaction* I2CTiva_Object::currentTransaction |
uint8_t* I2CTiva_Object::writeBufIdx |
size_t I2CTiva_Object::writeCountIdx |
uint8_t* I2CTiva_Object::readBufIdx |
size_t I2CTiva_Object::readCountIdx |
I2C_Transaction* I2CTiva_Object::headPtr |
I2C_Transaction* I2CTiva_Object::tailPtr |
bool I2CTiva_Object::isOpen |