48 #ifndef ti_drivers_i2c_I2CTiva__include
49 #define ti_drivers_i2c_I2CTiva__include
59 #include <ti/sysbios/knl/Semaphore.h>
60 #define ti_sysbios_family_arm_m3_Hwi__nolocalnames
61 #include <ti/sysbios/family/arm/m3/Hwi.h>
163 ti_sysbios_family_arm_m3_Hwi_Struct
hwi;
183 #undef ti_sysbios_family_arm_m3_Hwi__nolocalnames
bool isOpen
Definition: I2CTiva.h:179
Definition: I2CTiva.h:103
void(* I2C_CallbackFxn)(I2C_Handle, I2C_Transaction *, bool)
I2C callback function.
Definition: I2C.h:268
struct I2CTiva_HWAttrs I2CTiva_HWAttrs
I2CTiva Hardware attributes.
Semaphore_Struct transferComplete
Definition: I2CTiva.h:158
I2CTiva_Mode
I2CTiva mode.
Definition: I2CTiva.h:100
unsigned int intNum
Definition: I2CTiva.h:146
I2C_CallbackFxn transferCallbackFxn
Definition: I2CTiva.h:161
I2C_Transaction * currentTransaction
Definition: I2CTiva.h:167
const I2C_FxnTable I2CTiva_fxnTable
I2CTiva Object.
Definition: I2CTiva.h:156
I2C_Transaction * headPtr
Definition: I2CTiva.h:176
I2C_TransferMode
I2C transfer mode.
Definition: I2C.h:250
I2C_Transaction * tailPtr
Definition: I2CTiva.h:177
The definition of a I2C function table that contains the required set of functions to control a speci...
Definition: I2C.h:348
Definition: I2CTiva.h:104
I2C_TransferMode transferMode
Definition: I2CTiva.h:160
I2CTiva Hardware attributes.
Definition: I2CTiva.h:142
unsigned int baseAddr
Definition: I2CTiva.h:144
struct I2CTiva_Object I2CTiva_Object
I2CTiva Object.
ti_sysbios_family_arm_m3_Hwi_Struct hwi
Definition: I2CTiva.h:163
size_t writeCountIdx
Definition: I2CTiva.h:170
uint8_t * writeBufIdx
Definition: I2CTiva.h:169
Definition: I2CTiva.h:101
size_t readCountIdx
Definition: I2CTiva.h:173
I2C transaction.
Definition: I2C.h:230
Definition: I2CTiva.h:102
volatile I2CTiva_Mode mode
Definition: I2CTiva.h:165
unsigned int intPriority
Definition: I2CTiva.h:148
uint8_t * readBufIdx
Definition: I2CTiva.h:172
Semaphore_Struct mutex
Definition: I2CTiva.h:157