![]() |
![]() |
TI-RTOS Drivers
tidrivers_msp43x_2_16_01_13
|
PWMTimerMSP432_Status. More...
#include <PWMTimerMSP432.h>
Data Fields | |
uint16_t | period |
uint8_t | prescalar |
uint8_t | cyclesPerMicroSec |
uint8_t | activeOutputsMask |
The application must not access any member variables of this structure!
uint16_t PWMTimerMSP432_Status::period |
uint8_t PWMTimerMSP432_Status::prescalar |
uint8_t PWMTimerMSP432_Status::cyclesPerMicroSec |
uint8_t PWMTimerMSP432_Status::activeOutputsMask |