92 #ifndef ti_driver_pwm_PWMTimerMSP432__include
93 #define ti_driver_pwm_PWMTimerMSP432__include
128 #define PWMTimerMSP432_CMD_CHANGE_PERIOD PWM_CMD_RESERVED + 0
132 #define PWMTimerMSP432_CHANGE_PERIOD PWMTimerMSP432_CMD_CHANGE_PERIOD
136 #define PWMTimerMSP432_NUM_TIMERS 4
bool isOpen
Definition: PWMTimerMSP432.h:184
uint8_t cyclesPerMicroSec
Definition: PWMTimerMSP432.h:171
PWMTimerMSP432 Hardware attributes.
Definition: PWMTimerMSP432.h:158
struct PWMTimerMSP432_Object PWMTimerMSP432_Object
PWMTimerMSP432 Object.
PWMTimerMSP432_Status.
Definition: PWMTimerMSP432.h:168
uint8_t dutyMode
Definition: PWMTimerMSP432.h:183
const PWM_FxnTable PWMTimerMSP432_fxnTable
struct PWMTimerMSP432_HWAttrs PWMTimerMSP432_HWAttrs
PWMTimerMSP432 Hardware attributes.
uint8_t pwmCompareOutputBit
Definition: PWMTimerMSP432.h:182
PWMTimerMSP432 Object.
Definition: PWMTimerMSP432.h:180
The definition of a PWM function table that contains the required set of functions to control a speci...
Definition: PWM.h:349
uint16_t period
Definition: PWMTimerMSP432.h:169
uint8_t prescalar
Definition: PWMTimerMSP432.h:170
PWMTimerMSP432_Status * pwmTimerStatus
Definition: PWMTimerMSP432.h:181
uint32_t baseAddr
Definition: PWMTimerMSP432.h:159
uint8_t activeOutputsMask
Definition: PWMTimerMSP432.h:172
struct PWMTimerMSP432_Status PWMTimerMSP432_Status
PWMTimerMSP432_Status.
uint8_t compareRegister
Definition: PWMTimerMSP432.h:160