![]() |
![]() |
TI-RTOS Drivers
tidrivers_cc32xx_2_16_01_13
|
WiFi Parameters. More...
#include <WiFi.h>
Data Fields | |
uint32_t | bitRate |
uint32_t | spawnTaskPri |
uintptr_t | custom |
WiFi Parameters.
WiFi parameters are used to with the WiFi_open() call. Default values for these parameters are set using WiFi_Params_init().
uint32_t WiFi_Params::bitRate |
SPI bit rate in Hz
uint32_t WiFi_Params::spawnTaskPri |
SimpleLink spawn task priority
uintptr_t WiFi_Params::custom |
Custom argument used by driver implementation