![]() |
![]() |
TI-RTOS Drivers
tidrivers_cc32xx_2_16_01_13
|
UARTCC3200 Hardware attributes. More...
#include <UARTCC3200.h>
Data Fields | |
unsigned int | baseAddr |
unsigned int | intNum |
unsigned int | intPriority |
uint32_t | flowControl |
unsigned char * | ringBufPtr |
size_t | ringBufSize |
UARTCC3200 Hardware attributes.
The fields, baseAddr, intNum, and flowControl, are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For CC3200Ware these definitions are found in:
intPriority is the UART peripheral's interrupt priority, as defined by the underlying OS. It is passed unmodified to the underlying OS's interrupt handler creation code, so you need to refer to the OS documentation for usage. For example, for SYS/BIOS applications, refer to the ti.sysbios.family.arm.m3.Hwi documentation for SYS/BIOS usage of interrupt priorities. If the driver uses the ti.drivers.ports interface instead of making OS calls directly, then the HwiP port handles the interrupt priority in an OS specific way. In the case of the SYS/BIOS port, intPriority is passed unmodified to Hwi_create().
A sample structure is shown below:
unsigned int UARTCC3200_HWAttrs::baseAddr |
UART Peripheral's base address
unsigned int UARTCC3200_HWAttrs::intNum |
UART Peripheral's interrupt vector
unsigned int UARTCC3200_HWAttrs::intPriority |
UART Peripheral's interrupt priority
uint32_t UARTCC3200_HWAttrs::flowControl |
Hardware flow control setting defined by driverlib
unsigned char* UARTCC3200_HWAttrs::ringBufPtr |
Pointer to an application ring buffer
size_t UARTCC3200_HWAttrs::ringBufSize |
Size of ringBufPtr